HUBBELL CANADA
Image of YCB25R YCB25R, Al Stirrup Connector, 1/0 AWG Al, 1/0 ACSR

YCB25R, Al Stirrup Connector, 1/0 AWG Al, 1/0 ACSR

Brand: Burndy

Catalog ID: YCB25R

Permanent compression hot-line clamp adapter with aluminum run and copper bail. Permits hot-line tapping without arcing or chafing damage to aluminum conductor,Aluminum:1/0 (7, 19).

  • Permanent compression hot-line clamp adapter with aluminum run and copper bail
  • Accommodates any standard copper hotline clamp on bail elements
  • Permits hotline tapping without arcing or chafing damage to aluminum conductor
  • Installed with standard tools and dies

General

Application

For Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors

Catalog Number

YCB25R

Die Index

C

EU RoHS Indicator

Yes

Material

Aluminum

Material - Bail

Copper

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Sub Brand

CRIMPIT

Type

Stirrups

UPC

781810151716

UPC 14 Digit GTIN

00781810151716

Dimensions

Dimension - Bail Size

2

Dimension - D inch

2.50 in

Dimension - F Width Center to Center inch

3.50 in

Dimension - Height inch

4.91 in

Dimension - Height mm

125 mm

Dimension - L Length Overall mm

246 mm

Dimension - Length Overall inch

9.69 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil

Conductor - ACSR Str Size Range

1/0 (6/1) Raven AWG-80 (8/1) Grouse kcmil

Conductor - AL Str Size

1/0 AWG

Conductor - AL Str Size Range

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Pallet Quantity

1680