
Brand: Burndy
Catalog ID: YCB27AU2G1
Catalog Number
YCB27AU2G1
Die Index
D3
Material
Aluminum
Material - Bail
Copper
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Series
CRIMPIT™ Series
Trade Name
CRIMPIT™
Type
Stirrups
UPC
781810014066
UPC 14 Digit GTIN
00781810014066
Dimension - Bail Size
0.258 in
Dimension - D inch
4.25 in
Dimension - F Width Center to Center inch
4.00 in
Dimension - Height inch
1.70 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
68 mm
Dimension - Length Overall inch
2.69 in
Dimension - Width inch
0.97 in
Dimension - Width mm
25 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - ACSR Str Size
1/0 (6-1) AWG; 2/0 (6-1) AWG
Conductor - ACSR Str Size Range
1/0 (6-1) AWG-2/0 (6-1) AWG
Conductor - AL Str Size Range
1/0 AWG - 3/0 AWG
Conductor - Copper Str Size Range
1/0 AWG-3/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
3600