HUBBELL CANADA
YCB321R, Aluminum Stirrup Connector, 336.4-350 kcmil Aluminum, ACSR: 300(26/7) kcmil, 336 (26/7, 26/7) 336.4 (18/1)
Image of YCB321R YCB321R, Aluminum Stirrup Connector, 336.4-350 kcmil Aluminum, ACSR: 300(26/7) kcmil, 336 (26/7, 26/7) 336.4 (18/1)

YCB321R, Aluminum Stirrup Connector, 336.4-350 kcmil Aluminum, ACSR: 300(26/7) kcmil, 336 (26/7, 26/7) 336.4 (18/1)

Brand: Burndy

Catalog ID: YCB321R

Stirrup Connector,Aluminum:336.4 kcmil-350 kcmil, ACSR:300(26/7) kcmil, 336.4(18/1) kcmil.

General

Catalog Number

YCB321R

Die Index

M

Material

Aluminum

Material - Bail

Copper

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Type

Stirrups

UPC

781810153017

UPC 14 Digit GTIN

00781810153017

Dimensions

Dimension - Bail Size

0.324 in

Dimension - D inch

3.50 in

Dimension - F Width Center to Center inch

3.50 in

Dimension - Height inch

5.39 in

Dimension - Height mm

136.5 mm

Dimension - L Length Overall mm

324 mm

Dimension - Length Overall inch

12.75 in

Dimension - Width inch

1.31 in

Dimension - Width mm

33 mm

Dimensions

12.75 in x 1.28 in x 5.39 in

Height

5.39 in

Length

12.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.28 in

Conductor Related

Conductor - ACSR Str Size

300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Size Range

300.0 (26/7) Ostrich kcmil-336.4 (18/1) Merlin kcmil

Conductor - AL Str Size

336.4 kcmil;350 kcmil

Conductor - AL Str Size Range

336.4 kcmil - 350 Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

1