HUBBELL CANADA
YCHC34TC29, Cu Compression C Tap, 500 kcmil-4/0 AWG Run, 250 kcmil-2 AWG Tap 1, 2-6 AWG Tap 2
Image of YCHC34TC29 YCHC34TC29, Cu Compression C Tap, 500 kcmil-4/0 AWG Run, 250 kcmil-2 AWG Tap 1, 2-6 AWG Tap 2

YCHC34TC29, Cu Compression C Tap, 500 kcmil-4/0 AWG Run, 250 kcmil-2 AWG Tap 1, 2-6 AWG Tap 2

Brand: Burndy

Catalog ID: YCHC34TC29

Copper Compression C Tap, 500 kcmil-4/0 AWG (Main), 250 kcmil-2 AWG (Tap 1), 2-6 AWG (Tap 2), Tin Plated.

  • Range taking C-tap that allows for less inventory as one C-tap can accommodate a multitude of wire combinations
  • Manufactured from high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping

General

Application

Wire Tap

Catalog Number

YCHC34TC29

Color Code

Brown

Connector Type

C-TAP

Die Index

1104

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YCHC Series

UPC

781810013762

UPC 14 Digit GTIN

00781810013762

Dimensions

Dimension - Height inch

2.45 in

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Dimension - Strip Length inch

1 in

Dimension - Width inch

1.26 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Flex I Run Range

4/0 AWG-350 kcmil

Conductor - Copper Flex I Tap Range

2 AWG-4/0 AWG

Conductor - Copper Flex K Run Range

4/0 AWG-350 kcmil

Conductor - Copper Flex K Tap Range

2 AWG-4/0 AWG

Conductor - Copper Flex M Run Range

4/0 AWG-350 kcmil

Conductor - Copper Flex M Tap Range

2 AWG-4/0 AWG

Conductor - Copper Str Run

500 KCMIL-4/0 AWG

Conductor - Copper Str Run Range

500 KCMIL-4/0 AWG

Conductor - Copper Str Tap

250 KCMIL-2 AWG

Conductor - Copper Str Tap Range

250 KCMIL-2 AWG

Conductor - Material

COPPER

Conductor Size

500 KCMIL-250 KCMIL

Conductor Type

CODE/FLEX

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

C-TAP

Logistics

Carton Quantity

25

Pallet Quantity

7400