HUBBELL CANADA
Image of YCP4CL34CTN YCP4CL34CTN, Pulling Grip, #8-#4 AWG Cu/Al, 34" Lanyard

YCP4CL34CTN, Pulling Grip, #8-#4 AWG Cu/Al, 34" Lanyard

Brand: Burndy

Catalog ID: YCP4CL34CTN

Compression pulling grips are wire range taking accommodating copper code, copper flex, and aluminum code wire. Each pulling grip comes comes in a unique lanyard length for wire staggering to prevent bunching during a pull. See sales drawing and or SOMI for maximum pull load requirements.

  • Range-taking, only 7 compression pulling heads required to pull #8 AWG through 1000 kcmil wire
  • Easy to install with 444S or 644 Series of dieless installation tools
  • Parallel installation, pulling heads available in multiple lanyard lengths for staggering when pulling multiple wires
  • Knurl crimp bands on barrels clearly indicate the proper crimp zone location
  • Each lanyard has a protective sleeve for comfort and safety
  • UPC tag affixed to each part for ease of identification and ordering

General

Application

Compression Cable Pull

Catalog Number

YCP4CL34CTN

UPC

621945647411

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

#8 AWG to #4 AWG

Conductor - Copper Str Compact Size

#8 AWG to #4 AWG

Conductor - Copper Str Size

#8 AWG to #4 AWG

Conductor - Material

ALUMINUM / COPPER

Logistics

Carton Quantity

54

Pallet Quantity

504