
Brand: Burndy
Catalog ID: YDS321RL
Application
For All Aluminum Compressed And Compact Conductors
Catalog Number
YDS321RL
Connector Type
Splice
Die Index
655
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
UNISPLICE
Trade Name
UNISPLICE™
Type
YDS-RL
UPC
781810821039
UPC 14 Digit GTIN
00781810821039
Dimension - B Length fraction
9-3/50 in
Dimension - B Length inch
9.06 in
Dimension - L Length Overall mm
464 mm
Dimension - Length Overall inch
18.25 in
Dimension - Outside Diameter inch
1.13 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
336.4 (18/1) Merlin
Conductor - ACSR Str Size Range
336.4 (18/1) Merlin
Conductor - AL Str Size
336.4
Conductor - AL Str Size Range
336.4
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
20
Pallet Quantity
1440