
Brand: Burndy
Catalog ID: YE25R25
Application
for terminating aluminum or ACSR cable at cut-out, transformer and arrestor.
Catalog Number
YE25R25
Color Code
Yellow
Die Index
K-5/8-1;243;BG;8A
EU RoHS Indicator
Yes
Material
Aluminum
Plated
Y
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Sub Brand
HYPLUG
Trade Name
HYPLUG™
Type
YE-R
UPC
781810154151
UPC 14 Digit GTIN
00781810154151
Dimension - L Length Overall mm
117 mm
Dimension - Length Overall inch
4.625 in
Dimension - P inch
2.50 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size Range
1/0 (6/1) Raven AWG
Conductor - AL Str Size
1/0 AWG
Conductor - AL Str Size Range
1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
24000