
Brand: Burndy
Catalog ID: YE31LH96
Application
Wire Termination
Catalog Number
YE31LH96
Connector Type
INLINE PIN
Die Index
O
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Shrouded
Finish Type
Tin-Plated
Insulation
Y
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYSEALPLUG
Temperature Rating
194
Trade Name
HYSEALPLUG™
Type
Shrouded Pin Terminals
UPC
781810023402
UPC 14 Digit GTIN
00781810023402
Dimension - B Length fraction
2-15/16 in
Dimension - B Length inch
2.94 in
Dimension - Inside Diameter inch
1.03 in
Dimension - L Length Overall mm
311 mm
Dimension - Length BB inch
1.25 in
Dimension - Length Overall inch
12.25 in
Dimension - P inch
8.06 in
Package Height
Package Length
Package Weight
Package Width
Voltage - Maximum
35000
Conductor - Copper Str Compact Size
350 KCMIL
Conductor - Copper Str Size
350 KCMIL
Conductor - Copper Str Size Range
350 kcmil
Conductor - Material
COPPER
Conductor Size
350 KCMIL
Conductor Type
CODE
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
INLINE PIN
Carton Quantity
20
Pallet Quantity
3360