HUBBELL CANADA
Image of YE39P500X150FX YE39P500X150FX, Copper Compression Pin Adapter, 750 kcmil Cu

YE39P500X150FX, Copper Compression Pin Adapter, 750 kcmil Cu

Brand: Burndy

Catalog ID: YE39P500X150FX

Type YE-P copper compression adapters are designed for reliable termination of copper conductor when the current capacity of the conductor is downsized, but larger conductor is utilized. Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used. Accommodates Copper Wire Sizes 750 KCMIL Class B & C, 600 KCMIL Classes G,H,I,K, 646 DLO

  • Connector:Uninsulated copper compression pin adapter
  • Connection: Irreversible and maintenance free
  • Long barrel lengths allow for an increased number of crimps, increasing the mechanical strength of the connection
  • Material types include: Santoprene or PVC

General

Application

Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used

Catalog Number

YE39P500X150FX

Color Code

Black

Connector Type

INLINE PIN

Construction Material - Main

Copper

Die Index

24

Finish Type

Tin-Plated

Material

COPPER

Temperature Rating

90°C

Trade Name

HYPLUG™

Type

Connector

UPC

621945644786

Dimensions

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - Copper DLO Size

646 KCMIL

Conductor - Copper Flex G Size

600 KCMIL

Conductor - Copper Flex H Size

600 KCMIL

Conductor - Copper Flex I Size

600 KCMIL

Conductor - Copper Flex K Size

600 KCMIL

Conductor - Copper Str Compact Size

750 KCMIL

Conductor - Copper Str Size

750 KCMIL

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

CODE/FLEX

Operational

Temperature Rating

90°C

Configuration

Connector Type

INLINE PIN

Logistics

Carton Quantity

5

Pallet Quantity

1480