HUBBELL CANADA
Image of YF0232UI YF0232UI, Bare Ferrule For 2 AWG
Image of YF0232UI YF0232UI, Bare Ferrule For 2 AWG
Discontinued

YF0232UI, Bare Ferrule For 2 AWG

Brand: Burndy

Catalog ID: YF0232UI

Cu Alloy Bare Ferrule, Smooth Funnel Entry, 2 AWG, 1.26" L, Seamless bbl, Tin Plated, For Use On Cu Cond.

Features: Wire Ferrules Are Also Known As Cord End Terminals Or Bootlace Ferrules, These Are Electrical Connectors Used To Terminate Stranded Wires, These Terminals Are Made Of Electrolytically Tin Plated Copper, Uninsulated Ferrules Are Designed To Form Neat End Terminations To Multi-Strand Cables Or Wires, Smooth Funnel Entry Assists In Wire Insertion, Specifically Designed To Aid In Termination Of Extra Flexible Fine Stranded Conductor, Provides Enhanced Flexibility Relating To Wire Termination And Management, A Positive Contact Surface Helps Ensure System Integrity, Made Of Electrolytic Copper, Tin Plated, Seamless Barrels, Smooth Funnel Entry To Make Wire Insertion Easier, RoHs Compliant, Recommended Tooling: YF0801TOOL, YF0401TOOL

General

Application

For Use On Copper Conductor

Catalog Number

YF0232UI

Connector Type

End Termination

EU RoHS Indicator

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

781810479780

UPC 14 Digit GTIN

00781810479780

Dimensions

Dimension - D inch

0.34 in

Dimension - D1 inch

0.33 in

Dimension - D2 inch

0.42 in

Dimension - Length Side A inch

1.26 in

Length

1.26 in

Width

0.422 in

Conductor Related

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Str Size

2 AWG

Conductor Size

2 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

End Termination