

Brand: Burndy
Catalog ID: YF1212IW
Features: Ferrules Are Electrical Connectors Used To Terminate Stranded Wires, Creating A Quality, Reliable Connection By Ensuring Each Wire Strand Conducts Current When Properly Crimped, Especially Useful When Multiple Reconnections Could Be Necessary Within Terminal Blocks Or Other Similar Devices, No Breakage Of Wire Strands When Wire Is Bent, Under Stress Or In A Vibration Environment, Twin Ferrule Designs Allow Two Individual Stranded Conductors To Be Connected To The Same Termination, Most Beneficial In Jumpering Or Other Similar Applications, Both Styles (Single And Twin) Offer The Same Features And Benefits,The YF-TOOL Series Has Been Designed To Crimp Both The Bare (Type YF-UI) And Insulated (Type YF-I) Ferrules, Made Of Electrolytic Copper, Tin Plated, Smooth Funnel Entry To Make Wire Insertion Easier, Secure Contacting Even After Multiple Reconnections, Long-Term Contact Resistance, No Fraying Of Strands, No Breakage Of Wire Strands When Wire Is Bent, Under Stress Or In Vibration Environment, Rohs Compliant, Series: W, Recommended Tooling: YF3206TOOL, YF2610TOOL, YF2210TOOL
Application
For Use On Copper Conductor
Catalog Number
YF1212IW
Connector Type
End Termination
EU RoHS Indicator
Insulation
Y
Material
Copper
Plated
Y
Plating Type
Tin - Hot Dipped
Sub Brand
FERRULES
Type
Bootlace Ferrule
UPC
781810482919
UPC 14 Digit GTIN
00781810482919
Dimension - D inch
0.12 in
Dimension - D1 inch
0.11 in
Dimension - D2 inch
0.17 in
Dimension - Length Side A inch
0.77 in
Dimension - Length Side B inch
0.47 in
Conductor - Copper Solid Size
12 AWG
Conductor - Copper Str Size
12 AWG
Conductor Size
12 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
End Termination