HUBBELL CANADA
Image of YF1606IDL YF1606IDL, Covered Ferrule, 16 AWG, Funnel Entry
Image of YF1606IDL YF1606IDL, Covered Ferrule, 16 AWG, Funnel Entry

YF1606IDL, Covered Ferrule, 16 AWG, Funnel Entry

Brand: Burndy

Catalog ID: YF1606IDL

Covered Ferrule, 16 AWG, D Series, Electrolytic Copper, Tin Plated, Smooth Funnel Entry for easier wire insertion, Black

  • Made of electrolytic copper, tin plated
  • Smooth funnel entry to make wire insertion easier
  • Secure contacting even after multiple reconnecctions
  • Long-term contact resistance
  • No fraying of strands
  • No breakage of wire strands when wire is bent, under stress, or in vibration environment
  • RoHS Compliant

General

Application

For Use On Copper Conductor

Catalog Number

YF1606IDL

Connector Type

End Termination

Insulation

Y

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Ferrule

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945622258

Dimensions

Dimension - D inch

0.08 in

Dimension - D1 inch

0.07 in

Dimension - D2 inch

0.14 in

Dimension - Length Overall inch

0.39 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

16 AWG

Conductor - Copper Str Size

16 AWG

Conductor Size

16 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

End Termination

Logistics

Carton Quantity

500

Minimum Pack Quantity

500