HUBBELL CANADA
Image of YG14B2TC2C6C YG14B2TC2C6C Compression Bus Bar Connector

YG14B2TC2C6C Compression Bus Bar Connector

Brand: Burndy

Catalog ID: YG14B2TC2C6C

Bus Bar Copper Alloy Connector, #2 Sol.and/or Str. Copper #6 Sol.and/or Str. Copper

  • Compression Busbar Connector
  • Easier to use than exothermic connections
  • Ideally suited for cellular tower applications
  • High conductivity wrought copper connector for attaching ground conductor to ground bus with just one crimp when using BURNDY 750 Series of compression installation tools and U1105 die set (tool and die sold separately)
  • Exclusive design allows for attachment of #2 AWG Sol/Str and/or #6Sol/Str copper conductor to 1/4" thick copper busbar
  • Suitable for use on 1 or 2 conductors for power, grounding and bonding applications
  • UL Listed to both UL486 and UL467 (Suitable for Direct Burial) ensures this connector meets the rigors or either application
  • Prefilled with PENETROX E oxide inhibitor compound and strip sealed

General

Application

For Direct Burial And Cellular Tower Applicatons And Is Easier To Use Than Exothermic Connections

Catalog Number

YG14B2TC2C6C

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Copper Alloy

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYGROUND

Trade Name

HYGROUND®

Type

YG-B

UPC

781810199206

UPC 14 Digit GTIN

00781810199206

Dimensions

Dimension - B Length fraction

64/79 in

Dimension - B Length inch

0.81 in

Dimension - Bus Bar Size Tap Side inch

1/4" Thick Busbar

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size A

6 AWG

Conductor - Copper Solid Size A Range

6 AWG

Conductor - Copper Solid Size B

2 AWG

Conductor - Copper Solid Size B Range

6 AWG

Conductor - Copper Str Size A

6 AWG

Conductor - Copper Str Size A Range

6 AWG

Conductor - Copper Str Size B

2 AWG

Conductor - Copper Str Size B Range

2 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • Bar-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • UL 486A
  • CSA C22.2 No 65

Standards - Industry Standards Met

  • UL467
  • UL 486A
  • CSA C22.2 No 65

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

20

Pallet Quantity

4640