HUBBELL CANADA
YGC6C8 Compression C-Crimp Connector, #6 AWG Run, #8 AWG Tap
Image of YGC6C8 YGC6C8 Compression C-Crimp Connector, #6 AWG Run, #8 AWG Tap

YGC6C8 Compression C-Crimp Connector, #6 AWG Run, #8 AWG Tap

Brand: Burndy

Catalog ID: YGC6C8

Copper Compression C Tap, 6 AWG(Run)/8 AWG(Tap).

  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ E2 oxide inhibiting compound

General

Catalog Number

YGC6C8

Connector Type

Tap

Die Index

BG

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Trade Name

CRIMPIT™

Type

Taps

UPC

781810102596

UPC 14 Digit GTIN

00781810102596

Dimensions

Dimension - Height fraction

46/63 in

Dimension - Height inch

0.73 in

Dimension - Height mm

18.5 mm

Dimension - L Length Overall mm

16 mm

Dimension - Length Overall inch

0.62 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Run

6 AWG

Conductor - Copper Solid Run Range

6 AWG

Conductor - Copper Solid Tap

8 AWG

Conductor - Copper Solid Tap Range

8 AWG

Conductor - Copper Str Run

6 AWG

Conductor - Copper Str Run Range

6 AWG

Conductor - Copper Str Tap

8 AWG

Conductor - Copper Str Tap Range

8 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

100

Pallet Quantity

46400