
Brand: Burndy
Catalog ID: YGHA282NU
Catalog Number
YGHA282NU
Connector Type
Terminal
Die Index
17
Material
Copper
Physical Attribute - Number of Crimps Required
2
Plated
N
Plating Type
Unplated
Trade Name
HYLUG™
Type
Terminals
UPC
781810277126
UPC 14 Digit GTIN
00781810277126
Dimension - B Length fraction
1-9/50 in
Dimension - B Length inch
1.18 in
Dimension - D inch
3.00 in
Dimension - L Length Overall mm
125 mm
Dimension - Length Overall inch
4.94 in
Dimension - Outside Diameter inch
0.89 in
Dimension - Pad Width inch
1.22 in
Package Height
Package Length
Package Weight
Package Width
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Standards - Industry Standards Met
UL467;UL468A-468B;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
2
Carton Quantity
10
Pallet Quantity
2900