
Brand: Burndy
Catalog ID: YGHC29C29NP
Catalog Number
YGHC29C29NP
Material
Copper
Plated
N
Plating Type
Unplated
Trade Name
HYTAP™
Type
Taps
UPC
781810568903
UPC 14 Digit GTIN
00781810568903
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
997 mm
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
Standards - Industry Standards Met
UL467;IEEE 837;UL468A-468B
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
125
Pallet Quantity
6125