HUBBELL CANADA
YGHHA262NTN Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated
Image of YGHHA262NTN YGHHA262NTN Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

YGHHA262NTN Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

Brand: Burndy

Catalog ID: YGHHA262NTN

Tin Plated Ground Lug, 2/0 STR, 1/2" stud, 4.94" L, 1" W.

General

Catalog Number

YGHHA262NTN

Connector Type

Terminal

Die Index

15

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

Y

Plating Type

Tin - Electro Plated

Type

Terminals

UPC

781810285695

UPC 14 Digit GTIN

00781810285695

Dimensions

Dimension - B Length fraction

2-3/50 in

Dimension - B Length inch

2.06 in

Dimension - D inch

3.02 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

125 mm

Dimension - Length Overall inch

4.94 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.71 in

Dimension - Pad Width inch

0.97 in

Dimension - Z (inch)

0.65 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Pallet Quantity

5760