HUBBELL CANADA
YGHP34C34 Figure 6 Compression Grounding Connector, 250-500 kcmil, 5/8"-3/4" Rod, 5/8"-3/4" Rebar Run, 350-500 kcmil Tap
Image of YGHP34C34 YGHP34C34 Figure 6 Compression Grounding Connector, 250-500 kcmil, 5/8"-3/4" Rod, 5/8"-3/4" Rebar Run, 350-500 kcmil Tap

YGHP34C34 Figure 6 Compression Grounding Connector, 250-500 kcmil, 5/8"-3/4" Rod, 5/8"-3/4" Rebar Run, 350-500 kcmil Tap

Brand: Burndy

Catalog ID: YGHP34C34

Cu Compression Ground Rod Connector, 350 Kcmil - 500 Kcmil, 5/8" - 3/4" Rod Dia.

  • Irreversible compression ground tap can be used as a tap connector or as a tap splice connector
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGHP34C34

Connector Type

Tap

Die Index

1011

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

3

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810220986

UPC 14 Digit GTIN

00781810220986

Dimensions

Dimension - B Length fraction

1-1/10 in

Dimension - B Length inch

1.10 in

Dimension - Height mm

0 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

250 kcmil-500 kcmil

Conductor - Copper Str Tap

350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Tap Range

350 kcmil-500 kcmil

Conductor - Rebar Run

5 ;6

Conductor - Rebar Run Range

5 -6

Conductor - Rod Run

5/8 in;3/4 in

Conductor - Rod Run Range

5/8 in-3/4 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

3

Logistics

Carton Quantity

20

Pallet Quantity

2960