HUBBELL CANADA
Image of YGHR29C58 YGHR29C58 Figure 8 Compression Ground Rod Connector

YGHR29C58 Figure 8 Compression Ground Rod Connector

Brand: Burndy

Catalog ID: YGHR29C58

Copper Compression Connector, 4/0 AWG(Str)-250 kcmil, 5/8" Ground Rod.

  • High torque strength ground rod connector accepts a wide range of copper conductors to ground rod
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth Or Concrete

Catalog Number

YGHR29C58

Connector Type

Tap

Die Index

998;1012

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Precrimp Die

UPRECRIMP58

Prefilled Oxide Inhibitor

Y

Sub Brand

HYGROUND, HYTAIL

Trade Name

HYTAIL™

Type

Taps

UPC

781810220740

UPC 14 Digit GTIN

00781810220740

Dimensions

Dimension - B Length fraction

22/25 in

Dimension - B Length inch

0.88 in

Dimension - Ground Rod Size

5/8

Dimension - Height fraction

2-7/50 in

Dimension - Height inch

2.14 in

Dimension - Height mm

54.4 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size

4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

4/0 AWG - 250 kcmil

Conductor - Rod Size

5/8 in

Conductor - Rod Size Range

5/8 in

Conductor Type

  • CU C Str-Size A
  • Rod-Size B

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

20

Pallet Quantity

3480