

Brand: Burndy
Catalog ID: YGIBW346132N
Catalog Number
YGIBW346132N
Connector Type
Tap
I Beam Style
Wide Flange Beam (Flange Parallel)
Material
Copper
Physical Attribute - Number of Tapped Holes
2
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Cable to Steel/Bar
Product Type
Compression
Trade Name
GROUNDLINK™
Type
Taps
UPC
781810039410
UPC 14 Digit GTIN
00781810039410
Dimension - B Length fraction
6 in
Dimension - B Length inch
6.00 in
Dimension - I Beam Thickness inch
0.550" - 0.613""
Dimension - I Beam Thickness Range inch
0.501;0.525;0.550;0.562
Dimension - L Length Overall mm
152 mm
Dimension - Length Overall inch
6.00 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
250 kcmil-500 kcmil
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Tapped Holes
2
Carton Quantity
6
Pallet Quantity
1044