HUBBELL CANADA
YGL34C29 Compression Cross Grid Connector, 250-500 kcmil Cu or 5/8"-3/4" Ground Rod or #5-#6 Rebar Run, 2 AWG Str-250 kcmil Cu Tap
Image of YGL34C29 YGL34C29 Compression Cross Grid Connector, 250-500 kcmil Cu or 5/8"-3/4" Ground Rod or #5-#6 Rebar Run, 2 AWG Str-250 kcmil Cu Tap

YGL34C29 Compression Cross Grid Connector, 250-500 kcmil Cu or 5/8"-3/4" Ground Rod or #5-#6 Rebar Run, 2 AWG Str-250 kcmil Cu Tap

Brand: Burndy

Catalog ID: YGL34C29

Copper Compression Cross Grid Connector, 250 kcmil - 500 kcmil or 5/8" - 3/4" Ground Rod or # 5 - 6 Rebar, 2 AWG (Str.) - 250 kcmil.

  • Irreversible compression ground grid cross connector allows adjustment of the compression elements prior to installation
  • UL467 Listed
  • Acceptable for Direct Burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGL34C29

Connector Type

Tap

Die Index

997;998

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYGROUND, HYGRID

Trade Name

HYGRID™

Type

Taps

UPC

781810220047

UPC 14 Digit GTIN

00781810220047

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - D inch

0.50 in

Dimension - L Length Overall mm

64 mm

Dimension - Length Overall inch

2.50 in

Dimension - Pad Width inch

2.09 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size A Range

250 kcmil-500 kcmil

Conductor - Copper Str Size B

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size B Range

2 AWG-250 kcmil

Conductor - Rebar Size A

5 ;6

Conductor - Rebar Size A Range

5 -6

Conductor - Rod Size A

5/8 in;3/4 in

Conductor - Rod Size A Range

5/8 in-3/4 in

Conductor Type

  • CU C Solid-Size A
  • CU C Str-Size A
  • Rod-Size A
  • Rebar-Size A
  • CU C Solid-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Logistics

Carton Quantity

6

Pallet Quantity

1776