
Brand: Burndy
Catalog ID: YGLR29C100
Application
For Direct Burial In Earth And Concrete
Catalog Number
YGLR29C100
Connector Type
Tap
Die Index
997
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
1
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
GRIDLOK
Trade Name
GRIDLOK™
Type
Taps
UPC
781810034835
UPC 14 Digit GTIN
00781810034835
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - D inch
0.50 in
Dimension - Ground Rod Size
1
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
67 mm
Dimension - Length BB inch
0.88 in
Dimension - Length Overall inch
2.63 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size A
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size A Range
2 AWG-250 kcmil
Conductor - Rebar Tap
6;7
Conductor - Rod Size B
1 in
Conductor - Rod Size B Range
1 in
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
Direct Burial
Standards - Industry Standards Met
UL467;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
1
Carton Quantity
6
Pallet Quantity
1440