
Brand: Burndy
Catalog ID: YHN525
Application
For Copper, Aluminum Or ACSR And Compact Conductors
Catalog Number
YHN525
Die Index
N
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYCRIMP
Trade Name
HYCRIMP™
Type
YHN
UPC
781810139509
UPC 14 Digit GTIN
00781810139509
Dimension - Height fraction
1-103/125 in
Dimension - Height inch
1.824 in
Dimension - Height mm
46.3 mm
Dimension - L Length Overall mm
114 mm
Dimension - Length Overall inch
4.50 in
Dimension - Width fraction
1-23/100 in
Dimension - Width inch
1.23 in
Dimension - Width mm
31 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - ACSR Cmpt Run
266.8 kcmil;556.5 kcmil
Conductor - ACSR Cmpt Run Range
266.8 kcmil-556.5 kcmil
Conductor - ACSR Cmpt Tap
266.8 kcmil;336.4 kcmil;477 kcmil;556.5 kcmil
Conductor - ACSR Cmpt Tap Range
266.8 kcmil-556.5 kcmil
Conductor - ACSR Str Run
266.8 (26/7) Owl kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Run Range
266.8 (26/7) Owl kcmil-477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Tap
4/0 (6/1);266.8 (26/7) Owl kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Tap Range
4/0 (6/1)-477.0 (18/1) Pelican kcmil
Conductor - AL Str Run
4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Run Range
4/0 AWG-500 kcmil
Conductor - AL Str Tap
4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Tap Range
4/0 AWG-500 kcmil
Conductor - Copper Str Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
4/0 AWG-500 kcmil
Conductor - Copper Str Tap
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Tap Range
4/0 AWG-500 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Pallet Quantity
640