

Brand: Burndy
Catalog ID: YHSA14K8F
Application
For Use On Copper Conductor
Catalog Number
YHSA14K8F
Connector Type
Fork Terminal
Insulation
Y
Insulation Type
Heat Shrink
Material
Copper
Physical Attribute - Tongue Type
Fork
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
HYDENT
Trade Name
HYDENT™
Type
YHS, Heat Shrink
UPC
781810524831
UPC 14 Digit GTIN
00781810524831
Dimension - Bolt Size fraction
#8
Dimension - L Length Overall mm
30 mm
Dimension - Length Overall inch
1.17 in
Dimension - N inch
0.17 in
Dimension - Pad Width inch
0.34 in
Dimension - Strip Length inch
5/16 in
Dimension - Stud Size inch
#8
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range
16 AWG-14 AWG
Conductor - Copper Str Size
16 AWG;14 AWG
Conductor - Copper Str Size Range
16 AWG-14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Fork Terminal
Carton Quantity
100
Pallet Quantity
1