HUBBELL CANADA
YHSS10, Heat Shrink Splice For 12 - 10 AWG
Image of YHSS10 YHSS10, Heat Shrink Splice For 12 - 10 AWG

YHSS10, Heat Shrink Splice For 12 - 10 AWG

Brand: Burndy

Catalog ID: YHSS10

Heat Shrink Splice For 12 - 10 AWG.

YHSS10.

  • Made from pure copper, annealed for maximum strength
  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

General

Application

For Use On Copper Conductor

Catalog Number

YHSS10

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS, Heat Shrink

UPC

781810476918

UPC 14 Digit GTIN

00781810476918

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - L Length Overall mm

41 mm

Dimension - Length Overall inch

1.60 in

Dimension - Strip Length inch

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

100

Packaging Type

Bag

Pallet Quantity

99999