HUBBELL CANADA
YKA25R2N, Disconnectable Terminal with Fixed Hardware, 2-Pad Holes, 1/2" Stud, 1-3/4" Spacing
Image of YKA25R2N YKA25R2N, Disconnectable Terminal with Fixed Hardware, 2-Pad Holes, 1/2" Stud, 1-3/4" Spacing

YKA25R2N, Disconnectable Terminal with Fixed Hardware, 2-Pad Holes, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YKA25R2N

Disconnectable Terminal (With Fixed Hardware), 1/0 ACSR 1/0 (7, 19) Cu 1/0 (7, 19) Al, 5-5/8 in L.

Features: Aluminum Compression Terminal With Fixed Hardware And Positioning Pin For Making Disconnectable Tap Or Jumper Connections, Used With Slotted YTA-R-2N T-Tap Or YSA-R-2N Terminal, Supplied With Aluminum Bolts And Washer-Face, Self Locking Nuts, Prefilled With PENETROX Joint Compound And Capped, Pad Configuration: Straight, Size: 5-5/8 IN Overall Length X 3 IN Pad Length X 1-7/8 IN Pad Width X 3/8 IN Pad Thickness, Wire Type: ACSR 6201 5005 (Compressed / Compact), Aluminum, Copper, Die Index: Aluminum/6201/5005: 659, Copper/ACSR: C, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W-C Die, (6), Y35, Y750 Tool, U659 Die, (2), U-C Die, (3)

General

Application

For Copper, Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors And Making Disconnectable Tap Or Jumper Connections

Catalog Number

YKA25R2N

Connector Type

Terminal

Die Index

C; 658

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

Straight

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYLUG

Type

YKA-R-2N, Disconnectable

UPC

781810016992

UPC 14 Digit GTIN

00781810016992

Dimensions

Dimension - B Length inch

1.64 in

Dimension - Bolt Size fraction

1/2

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

141 mm

Dimension - Length Overall inch

5.56 in

Conductor Related

Conductor - ACSR Str Size

1/0 (6/1) Raven AWG

Conductor - AL Str Size

1/0 AWG

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

Straight

Logistics

Carton Quantity

8

Pallet Quantity

2880