

Brand: Burndy
Catalog ID: YNA43R
Catalog Number
YNA43R
Connector Type
Terminal
Die Index
724
Material
Aluminum
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
Product Family
Transmission>AAC/ACAR>Terminals
Product Type
Compression
Trade Name
HYLUG™
UPC
781810016350
UPC 14 Digit GTIN
00781810016350
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
256 mm
Dimension - Length Overall inch
10.07 in
Dimension - Outside Diameter inch
1.61 in
Dimension - Pad Width inch
3.07 in
Dimension - Width fraction
3.07 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil
Conductor - ACSR Str Size Range
605 (24/7) Peacock kcmil-666.6 (24/7) Flamingo kcmil
Conductor - AL Str Size
700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil
Conductor - AL Str Size Range
700 kcmil-800 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Orientation
Straight
Carton Quantity
10
Pallet Quantity
900