

Brand: Burndy
Catalog ID: YNA49R
Catalog Number
YNA49R
Connector Type
Terminal
Die Index
727
Material
Aluminum
Material Type - Sleeve
Aluminum
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
Product Family
Transmission>ACSR>Terminals
Product Type
Compression
Trade Name
HYLUG™
UPC
781810093818
UPC 14 Digit GTIN
00781810093818
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
266 mm
Dimension - Length Overall inch
10.46 in
Dimension - Outside Diameter inch
1.97 in
Dimension - Pad Width inch
3.22 in
Dimension - Width fraction
3.22 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACAR Str Size
983.1 KCMIL - 1198 KCMIL
Conductor - ACAR Str Size Range
983.1 KCMIL - 1198 KCMIL
Conductor - ACSR Str Size
900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew;1113 (54/19) Finch
Conductor - ACSR Str Size Range
900 (54/7) Canary-1113 (54/19) Finch
Conductor - AL Str Size
1033.5;1100;1192.5;1200;1272.2
Conductor - AL Str Size Range
1033.5-1272.2
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Pad Orientation
Straight
Carton Quantity
10
Pallet Quantity
900