
Brand: Burndy
Catalog ID: YP2U3
Application
For Copper, Aluminum Or ACSR Conductors
Catalog Number
YP2U3
Die Index
O
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
CABELOK CRIMPIT
Trade Name
CABELOK™ CRIMPIT™
Type
YP-U
UPC
781810131732
UPC 14 Digit GTIN
00781810131732
Dimension - Height inch
1.30 in
Dimension - L Length Overall mm
38 mm
Dimension - Length Overall inch
1.50 in
Dimension - Width inch
0.72 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size A
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Size A Range
6 (6/1) Turkey AWG-4 (7/1) Swanate AWG
Conductor - ACSR Str Size B
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Size B Range
6 (6/1) Turkey AWG-4 (7/1) Swanate AWG
Conductor - AL Str Size A
6 AWG;4 AWG
Conductor - AL Str Size A Range
6 AWG-4 AWG
Conductor - AL Str Size B
6 AWG;4 AWG
Conductor - AL Str Size B Range
6 AWG-4 AWG
Conductor - Copper Solid Size A
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size A Range
6 AWG-2 AWG
Conductor - Copper Solid Size B
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size B Range
6 AWG-2 AWG
Conductor - Copper Str Size A
6 AWG;5 AWG;4 AWG;3 AWG
Conductor - Copper Str Size A Range
6 AWG-3 AWG
Conductor - Copper Str Size B
6 AWG;5 AWG;4 AWG;3 AWG
Conductor - Copper Str Size B Range
6 AWG-3 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Pallet Quantity
3700