
Brand: Burndy
Catalog ID: YRB3131TW
Catalog Number
YRB3131TW
Color Code
Red
Die Index
18;324
Material
Copper
Plating Type
Tin
Product Family
Utility Overhead & Underground Distribution>Splices>Reducing Sleeves
Product Type
Compression
Trade Name
HYREDUCER™
UPC
781810192863
UPC 14 Digit GTIN
00781810192863
Dimension - B Length inch
1.36 in
Dimension - Length BB inch
1.36 in
Dimension - Length Overall inch
3.34 in
Dimension - Outside Diameter inch
0.88 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size A
350 kcmil
Conductor - Copper Str Size B
350 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
40
Pallet Quantity
7400