HUBBELL CANADA
YRB31U25TW, Aluminum HYREDUCER Splice, Tin Plated
Image of YRB31U25TW YRB31U25TW, Aluminum HYREDUCER Splice, Tin Plated
Image of YRB31U25TW YRB31U25TW, Aluminum HYREDUCER Splice, Tin Plated

YRB31U25TW, Aluminum HYREDUCER Splice, Tin Plated

Brand: Burndy

Catalog ID: YRB31U25TW

HYREDUCER™, Hot Tin dipped, 5.43 in long.

  • Aluminum Compression Reducing Splice
  • Hot Tin Dipped

General

Catalog Number

YRB31U25TW

Color Code

Brown

Connector Type

Reducer

Die Index

299

Material

Aluminum

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Splices>Reducing Sleeves

Product Type

Compression

Trade Name

HYREDUCER™

UPC

781810209097

UPC 14 Digit GTIN

00781810209097

Dimensions

Dimension - B Length fraction

2-17/50 in

Dimension - B Length inch

2.34 in

Dimension - Length Overall inch

5.43 in

Dimension - Strip Length inch

2.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size A

350 kcmil

Conductor - AL Str Size B

1/0 AWG

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size B

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

25

Pallet Quantity

5550