HUBBELL CANADA
YRB31U28TTN, Aluminum HYREDUCER Splice, Tin Plated
Image of YRB31U28TTN YRB31U28TTN, Aluminum HYREDUCER Splice, Tin Plated
Image of YRB31U28TTN YRB31U28TTN, Aluminum HYREDUCER Splice, Tin Plated

YRB31U28TTN, Aluminum HYREDUCER Splice, Tin Plated

Brand: Burndy

Catalog ID: YRB31U28TTN

HYREDUCER™, Tin plated 5.43 in long.

  • Aluminum Compression Reducer Splice
  • Tin Plated

General

Catalog Number

YRB31U28TTN

Color Code

Brown

Connector Type

Reducer

Die Index

299

Material

Aluminum

Plated

Yes

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Splices>Reducing Sleeves

Product Type

Compression

Trade Name

HYREDUCER™

UPC

781810439722

UPC 14 Digit GTIN

00781810439722

Dimensions

Dimension - B Length inch

2.34 in

Dimension - Length Overall inch

5.43 in

Dimension - Outside Diameter inch

1.11 in

Dimension - Strip Length inch

2.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size A

350 kcmil

Conductor - AL Str Size B

4/0 AWG

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

8

Pallet Quantity

2368