
Brand: Burndy
Catalog ID: YS26UCG1
Catalog Number
YS26UCG1
Connector Type
Splice
Die Index
249;840
Insulation
Y
Insulation Type
Diaform
Material
Aluminum
Plated
N
Plating Type
Unplated
UPC
781810187807
UPC 14 Digit GTIN
00781810187807
Dimension - B Length inch
1.9 in
Dimension - Length Overall inch
4.12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size A
2/0 (6/1) Quail AWG
Conductor - ACSR Str Size A Range
2/0 (6/1) Quail AWG
Conductor - ACSR Str Size B
2/0 (6/1) Quail AWG
Conductor - ACSR Str Size B Range
2/0 (6/1) Quail AWG
Conductor - AL Str Size A
2/0 AWG
Conductor - AL Str Size A Range
2/0 AWG
Conductor - AL Str Size B
2/0 AWG
Conductor - AL Str Size B Range
2/0 AWG
Conductor - Copper Str Size A
2/0 AWG
Conductor - Copper Str Size A Range
2/0 AWG
Conductor - Copper Str Size B
2/0 AWG
Conductor - Copper Str Size B Range
2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
10
Pallet Quantity
900