HUBBELL CANADA
YSE10HHS, Heat Shrink Splice For 12 - 10 AWG
Image of YSE10HHS YSE10HHS, Heat Shrink Splice For 12 - 10 AWG
Image of YSE10HHS YSE10HHS, Heat Shrink Splice For 12 - 10 AWG

YSE10HHS, Heat Shrink Splice For 12 - 10 AWG

Brand: Burndy

Catalog ID: YSE10HHS

Heat Shrink Splice, 12-10 AWG, Tin Plated Seamless Electrolytic Copper, Integral Barrel, Smooth Funnel Entry

  • Manufactured from tin plated, seamless electrolytic copper tubing with integral barrel for maximum conductivity and tensile strength, plus excellent cable support and strain relief
  • Smooth funnel entry provides easy wire insertion
  • Transparent heat shrink insulation provides waterproofing and weather resistance

General

Application

Butt Connector

Catalog Number

YSE10HHS

Connector Type

Seamless Butt Splice

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Sub Brand

TERMINALS, HYDENT

Trade Name

HYDENT™

Type

YSE-HHS

UPC

781810525470

UPC 14 Digit GTIN

00781810525470

Dimensions

Dimension - Inside Diameter inch

0.25 in

Dimension - L Length Overall mm

41 mm

Dimension - Length Overall inch

1.60 in

Dimension - Strip Length inch

23/64 in

Package Height

1.5 in

Package Length

4 in

Package Weight

0.415 lb

Package Width

3 in

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

100

Pallet Quantity

99999