
Brand: Burndy
Catalog ID: YSU25R25R
Application
For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 and Compressed Conductors
Catalog Number
YSU25R25R
Color Code - Side A
Yellow
Color Code - Side B
Yellow
Die Index
243;BG or 5/8
EU RoHS Indicator
Yes
Material
Aluminum
Plated
Y
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
LINKIT
Trade Name
LINKIT™
Type
Service Entrance, Uninsulated, Center Stop
UPC
781810143988
UPC 14 Digit GTIN
00781810143988
Dimension - B Length inch
0.87 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2 in
Dimension - Outside Diameter inch
0.65 in
Conductor - ACSR Str Size A
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size B
1/0 (6/1) Raven AWG
Conductor - AL Str Size A
1/0 AWG
Conductor - AL Str Size B
1/0 AWG
Conductor - Copper Str Size A
1/0 AWG
Conductor - Copper Str Size B
1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
29600