HUBBELL CANADA
YSV14NK, Uninsulated Splice For 16 - 14 AWG (Nickel Plated)
Image of YSV14NK YSV14NK, Uninsulated Splice For 16 - 14 AWG (Nickel Plated)
Image of YSV14NK YSV14NK, Uninsulated Splice For 16 - 14 AWG (Nickel Plated)

YSV14NK, Uninsulated Splice For 16 - 14 AWG (Nickel Plated)

Brand: Burndy

Catalog ID: YSV14NK

Uninsulated Splice, 16-14 AWG, Seamless Compression Butt Splice, Electrolytic Copper Tubing, Nickel Plated for Resistance to Corrosion, Positive Wire Stops

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plated provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper depth of wire insertion
  • Marked with wire size providing easy wire size indentification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion
  • Nickel plated for high temperature applications up to 650°F continuous service and 750°F intermittent service

General

Catalog Number

YSV14NK

Connector Type

Seamless Butt Splice

Die Index

36

Feature - Barrel Style

  • Chamfered
  • Shrouded

Material

Copper

Plated

Yes

Plating Type

Nickel

Product Family

COMPRESSION

Product Type

Splice

Trade Name

HYLINK™

Type

Splice

UPC

781810080894

UPC 14 Digit GTIN

00781810080894

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - L Length Overall mm

16 mm

Dimension - Length Overall inch

0.64 in

Dimension - Outside Diameter inch

0.16 in

Dimension - Strip Length inch

1/4 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000 V

Conductor Related

Conductor - Copper Solid Size

12

Conductor - Copper Str Aircraft Size

AN 20;AN 18;AN 16;AN 14

Conductor - Copper Str Navy Size

2 1/2 (1);2 1/2 (19);2 1/2 (26);3 (7);4 (1);4 (7);4 (19);4 (41)

Conductor - Copper Str Size

20;18;16;14

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

200