

Brand: Burndy
Catalog ID: YSV27LBOX
Application
For Aircraft, Light Duty Industrial And General Purpose Applications
Catalog Number
YSV27LBOX
Connector Type
Seamless Butt Splice
Die Index
45
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
Splice
UPC
781810535004
UPC 14 Digit GTIN
00781810535004
Dimension - B Length fraction
13/16 in
Dimension - B Length inch
0.81 in
Dimension - L Length Overall mm
46 mm
Dimension - Length Overall inch
1.81 in
Dimension - Outside Diameter inch
0.70 in
Dimension - Strip Length inch
13/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Solid Size
3/0 AWG
Conductor - Copper Str Aircraft Size
AN 000
Conductor - Copper Str Size
3/0 AWG
Conductor Size
3/0 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Seamless Butt Splice
Carton Quantity
5