HUBBELL CANADA
Z3334, Copper - Compression Cone (Mole)
Image of Z3334 Z3334, Copper - Compression Cone (Mole)
Image of Z3334 Z3334, Copper - Compression Cone (Mole)

Z3334, Copper - Compression Cone (Mole)

Brand: Burndy

Catalog ID: Z3334

Z CONE.

General

Catalog Number

Z3334

Connector Type

Cone

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Network Underground>Accessories

Product Type

Mechanical

UPC

781810370162

UPC 14 Digit GTIN

00781810370162

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

450 kcmil

Conductor - Copper Str Size Range

450 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Cone

Logistics

Carton Quantity

50

Pallet Quantity

17400