
Brand: Killark
Catalog ID: ZHLN-770
These zinc locknuts have increased safety terminal for grounding purposes.
Application
Used to secure conduit hubs or similar products entering an enclosure.
Catalog Number
ZHLN-770
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Zinc
Series
ZHLN Series
Type
Locknut
UPC
783936373485
Dimensions
3.7 in x 3.7 in x 2 in
Gross Weight with Packaging
0.75
Height
2 in
Hub Size
2-1/2"
Length
3.7 in
Width
3.7 in
EU RoHS Indicator
Contact Manufacturer