
Brand: Killark
Catalog ID: ZN-312-MG
Z-series 90 degree bend aluminum cord connectors are used to secure and seal cords or cables entering enclosures or race-ways when a perpendicular angle is needed. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.
Catalog Number
ZN-312-MG
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series
Type
90º Cord Connector With Mesh Grip
UPC
783936018812
Hub Size
1"
Cable Range
.875 - 1.000 in
EU RoHS Indicator
Contact Manufacturer