For high-touch surfaces and frequent cleaning
Our ScrubSwitchTM devices are the first sealed switches designed to withstand the rigors of medical cleaning solutions and stricter protocols and unlike toggle switches, the totally smooth plate surface offers bacteria nowhere to hide. ScrubSwitch devices are perfect for use in doctor and dentist offices, rehab facilities, schools, and in new construction or retrofit applications.
ACCESSIBLE
Works with just a tap and does not require skin contact.
DURABLE
Plates are impact-resistant to meet UL and CSA standards.
FOOLPROOF
Smooth plate surface is 100% sealed against liquids.
RESISTANT
Chemical-resistant and tested for aggressive cleaning.

The problem with toggles
- The average patient room toggle switch hosts 112 bacterial colonies per centimeter. That's equivalent to a trash bin!
- With so many nooks and crannies where bacteria can thrive, toggle switches are simply not designed to be disinfected. Gaps and seams between the toggle and the plate, even wall plate screw heads often can’t be cleaned properly.
- Disinfecting solution can cause discoloration, cracking and damage when sprayed directly on the switch.

The solution is a perfect seal
- ScrubSwitch devices are the first switches designed to withstand the rigors of cleaning solutions and strict protocols.
- 100% sealed and installs in a standard electrical box.
- The totally smooth surface offers bacterias nowhere to hide.
- Perfect for use in doctor and dentist offices, rehab facilities, schools, and in new construction or retrofit applications.

How the switch works
- Simply tap on or off, just like a smart phone. But even better.
- It works with a latex glove or an elbow in a sleeve. Simply touch the tap zone to activate lights and tap again to turn them off. The design limits accidental activation such as vibration, walking past, or standing nearby.
- The 3R rated switch sits behind the plate which maintains a smooth surface as such that bacteria has nowhere to hide reducing the transmission of viruses.

Designed for frequent cleaning
- ABS plates have been tested for aggressive cleaning and the switch remains ON or OFF while being cleaned.
- Microban® antimicrobial technology in the plate material suppresses bacterial growth while releasing silver ions which disturbs bacteria cell walls, preventing reproduction, effective on over 99.9% unwanted microorganisms.
- Plates can be disinfected using: bleach; hydrogen peroxide; alcohol/Quat; phenols; disinfectants and germicidal wipes.

Made for high-touch areas
- Not just for use in hospitals—The switches are perfect for use in doctor and dentist offices, rehab facilities, and even schools.
- The switches help hospitals and other facilities maintain high levels of cleanliness in high-touch areas that require more rigorous cleaning.
- The switches can be installed in new constructions and for retrofit applications.
Products & Features

One-Gang Switch
- Single-pole and multi-way operation
- Patented proximity tap sensing technology
- 10A/120V, 8A/277V, ½HP motor
- For LED, fluorescent, or incandescent lighting loads
- NEMA 3R rated
- Available in a smooth antimicrobial white ABS plastic or stainless steel plate
- Mounts to a standard single box
- Complies with UL60730 (Automatic electrical controls) and CAN/CSA-E60730-1 (category CLSB/7)
- Rated 50,000 cycles per Fed Spec

Two-Gang Switch
- Single-pole and multi-way operation
- Patented proximity tap sensing technology
- 10A/120V, 8A/277V, ½HP motor
- For LED, fluorescent, or incandescent lighting loads
- NEMA 3R rated
- Available in a smooth antimicrobial white ABS plastic plate
- Mounts to a standard two-gang box
- Complies with UL60730 (Automatic electrical controls) and CAN/CSA-E60730-1 (category CLSB/7)
- Rated 50,000 cycles per Fed Spec
Frequently Asked Questions
Why is designing a switch for cleaning so important?
What makes ScrubSwitch switches so cleanable?
Can disinfectant spray be applied directly onto the switch?
What cleaners and disinfectants can be used?
Are ScrubSwitch devices antimicrobial?
Can ScrubSwitch devices be activated by any “touch?”
How does the antimicrobial work?
Can I replace a 20 amp switch with a ScrubSwitch sealed switch?
Can ScrubSwitch devices be used with LED lighting?
Can ScrubSwitch switches be used in a 3-way or 4-way applications?
Why do you need a neutral wire with ScrubSwitch devices?
What happens if the power goes out?
Why are there two wallplates, stainless steel and plastic?
Why are you using the on/off symbol for electronics, instead of words?
Where can ScrubSwitch switches be installed?
Can a ScrubSwitch sealed switch be wired hot?