Twist-Lock® Edge Series with Screwless Terminations
To improve installation time by more than 80% on electrical projects, Hubbell Wiring Device-Kellems has designed the new Twist-Lock® Edge Series Receptacle featuring screwless terminations. It’s the market’s fastest-terminating receptacle, letting installers get more done in less time. Instead of using screws at termination points, a strong levered spring within the device continues to apply pressure as strands relax over time, keeping wires tight.



Features and Benefits
Hubbell’s innovative Twist-Lock® Edge Series receptacles with screwless terminations are the fastest devices to terminate on the market.
- Available in a variety of Amps and Volts
- Strong spring continues to apply pressure as strands relax
- No exposed metal on receptacles, allowing more devices to be installed closer together
- No torque screwdrivers required for wiring