

Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC91805202
Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.
Catalog Number
HC91805202
Product Family
Lifting Magnet Control Type 4291
Series
Type 4291 Euclid Series
Type
Automatic Discharge
UPC
782899000803
Depth
22.25 in
Dimensions
22.25 in x 13.00 in x 43.50 in
Height
43.5 in
Length
22.25 in
Weight
86.18 lb
Width
13 in
Current / Amperage Rating
175 A
Contactor NEMA Rating
4
Enclosure NEMA Rating
3
Nema Rating
NEMA 4