
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC91805206
Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.
Catalog Number
HC91805206
Series
Type 4291 Euclid Series
Type
Automatic Discharge
Depth
22.25 in
Height
43.5 in
Width
13 in
Current / Amperage Rating
175 A
Contactor NEMA Rating
4
Enclosure NEMA Rating
3
Nema Rating
NEMA 4