Image of HC91805208 HC91805208 MAG CNTRLR DC SZ 4 175A

HC91805208 MAG CNTRLR DC SZ 4 175A

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91805208

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 175 AMPS COLD MAGNET CURRENT, FULL VOLTAGE, WITH ARC SUPPRESSION, NEMA 3 ENCLOSED

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

  • 50 to 350A cold magnet current.
  • Mill duty, long contact life, minimum maintenance.
  • Optional: additional N.O., N.C. auxiliary contact brought out to control terminal board, arc suppresors for remote radio control operation, 120 V.A.C. Lift-Drop interface relays.

General

Catalog Number

HC91805208

Series

Type 4291 Euclid Series

Type

Automatic Discharge

Dimensions

Depth

13 in

Height

40.125 in

Width

22.25 in

Electrical Ratings

Current / Amperage Rating

175 A

Certifications And Compliance

Contactor NEMA Rating

4

Enclosure NEMA Rating

3

Nema Rating

NEMA 4