Image of HC91809203 HC91809203, Type 4291 Lifting Magnet Controller, Automatic Discharge Varistor

HC91809203, Type 4291 Lifting Magnet Controller, Automatic Discharge Varistor

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91809203

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 175/137 AMPS COLD MAGNET CURRENT, REDUCED VOLTAGE, NEMA 3 ENCLOSED

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

  • 50 to 350A cold magnet current.
  • Mill duty, long contact life, minimum maintenance.
  • Optional: additional N.O., N.C. auxiliary contact brought out to control terminal board, arc suppresors for remote radio control operation, 120 V.A.C. Lift-Drop interface relays.

General

Catalog Number

HC91809203

Series

Type 4291 Euclid Series

Type

Automatic Discharge

Dimensions

Depth

31.25 in

Dimensions

31.25 in x 16.00 in x 51.625 in

Height

51.625 in

Length

31.25 in

Width

16 in

Electrical Ratings

Current / Amperage Rating

175/137 A

Certifications And Compliance

Contactor NEMA Rating

4

Enclosure NEMA Rating

3

Nema Rating

NEMA 5