
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC91814204
Lifting Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.
Catalog Number
HC91814204
Series
TYPE 4295 Euclid Series
Type
Automatic Discharge
Depth
10 in
Height
21.901 in
Width
16.125 in
Current / Amperage Rating
25-50 A
Contactor NEMA Rating
2
Enclosure NEMA Rating
1A/3R
Nema Rating
NEMA 2