
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC91815202
Lifting Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.
Catalog Number
HC91815202
Series
4295 Euclid
Type
Automatic Discharge
Depth
19.12 in
Dimensions
19.12 in x 14.25 in x 30.25 in
Height
30.25 in
Length
19.12 in
Width
14.25 in
Current / Amperage Rating
50-85 A
Contactor NEMA Rating
3A
Enclosure NEMA Rating
1A/3R
Nema Rating
NEMA 3