

Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC28311001
Catalog Number
HC28311001
Item Type
Enclosure
Material
Rubber
Product Family
Pendant Pushbutton station, Type 2020 PBP Not assembled
Series
2020-PBP Series
Dimensions
7.87 in x 3.25 in x 4.40 in
Height
4.4 in
Length
7.87 in
Weight
1.13 lb
Width
3.25 in
Nema Rating
3R