HC28318004 SWITCHES, CONTROLS, PBP, IND GRADE, PENDANT CONTROLS, PILOT DUTY, 250V AC MAX
Image of HC28318004 HC28318004 SWITCHES, CONTROLS, PBP, IND GRADE, PENDANT CONTROLS, PILOT DUTY, 250V AC MAX
Image of HC28318004 HC28318004 SWITCHES, CONTROLS, PBP, IND GRADE, PENDANT CONTROLS, PILOT DUTY, 250V AC MAX

HC28318004 SWITCHES, CONTROLS, PBP, IND GRADE, PENDANT CONTROLS, PILOT DUTY, 250V AC MAX

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC28318004

SWITCHES, CONTROLS, PBP, INDUSTRIAL GRADE, PENDANT CONTROLS, PBP, PG4, TB2, 2 BUTTON INSERT, ONE SPEED, MAINTAINED/MOMENTARY LIFT-DROP, PILOT DUTY, 250V AC MAX

Maintained / Momentary Lift - Drop

General

Catalog Number

HC28318004

Item Type

Buttons

Product Family

Pendant Pushbutton station, Type 2020 PBP Not assembled

Series

2020-PBP Series

Dimensions

Dimensions

3.50 in x 3.00 in x 2.00 in

Height

2 in

Length

3.5 in

Width

3 in